IESNA:LM-63-2002
[TEST]P941249
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21497
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2864.6 2641.5 2438.1 2248.7 2094.1 2027.9 2024.4 2059.3 2152.2 2349.8
2657.8 3018 3424.8 3871 4245.2 4583.4 4897.2 5244.6 5528.2 5832.7
6208 6455.6 6638 6872.8 7209.8 7893.1 8914.6 10201.1 11262.1 11121.5
9123.8 4892.5 1595.6 677.5 265 87.2 0
2864.6 2657.8 2455.6 2263.8 2109.2 2032.5 2033.7 2066.2 2158.1 2353.3
2655.4 3000.6 3408.5 3860.6 4235.9 4578.7 4885.5 5214.4 5510.8 5816.4
6184.8 6469.5 6665.9 6833.3 7181.9 7823.4 8794.9 10082.5 11217.9 11094.7
9296.9 5166.8 1835 705.4 296.3 105.8 0
2864.6 2664.7 2470.7 2287 2133.6 2046.5 2034.9 2055.8 2126.7 2276.6
2533.4 2878.6 3277.2 3703.7 4105.8 4467.2 4769.3 5045.9 5337.6 5670
6039.5 6438.1 6763.5 7015.7 7323.7 7845.5 8683.3 9945.4 11381.8 11958.2
10634.5 6904.1 2751.9 1229.5 542.7 194.1 0
2864.6 2661.3 2484.6 2312.6 2162.7 2075.5 2050 2065.1 2113.9 2224.3
2432.3 2727.5 3079.6 3464.3 3859.4 4273.1 4667.1 4998.3 5309.7 5650.2
6063.9 6477.6 6854.2 7192.3 7585.1 8076.7 8843.7 10096.5 12003.5 13880.3
13846.6 10223.2 5205.1 2457.9 1136.6 389.3 0
2864.6 2678.7 2518.3 2369.6 2233.6 2137.1 2101.1 2108.1 2145.3 2226.6
2374.2 2600.8 2904.1 3229.5 3572.4 3976.8 4447.4 4939 5373.6 5823.4
6258 6742.6 7253.9 7739.7 8283.6 8969.2 9934.9 11357.4 13629.3 16492.8
17521.3 13678.1 8887.9 4561.3 1975.6 614.8 0
2864.6 2676.4 2528.8 2380 2246.4 2145.3 2104.6 2113.9 2149.9 2228.9
2361.4 2582.2 2873.9 3194.7 3529.4 3924.5 4399.8 4899.5 5357.4 5828
6275.4 6758.9 7270.2 7782.7 8352.1 9059.9 10024.4 11428.3 13631.6 16431.2
17513.1 13883.8 8849.5 4490.4 1932.6 592.7 0
2864.6 2700.8 2567.1 2443.9 2327.7 2234.8 2187.1 2179 2213.8 2284.7
2398.6 2574.1 2797.2 3065.7 3398 3776.9 4269.6 4821.6 5424.8 6066.3
6711.2 7345.7 7944.2 8526.5 9142.4 9837.3 10621.8 11589.8 12830.9 14005.8
13286.5 9341.1 4003.5 1274.8 460.2 112.7 0
2864.6 2731 2625.2 2534.6 2448.6 2373 2324.2 2301 2316.1 2377.7
2477.6 2607.8 2779.8 3019.2 3345.7 3759.5 4254.5 4824 5442.2 6072.1
6671.7 7244.6 7789.7 8315 8787.9 9200.5 9524.7 9707.2 9556.1 8412.6
5348.1 1871 734.5 421.8 209.2 72.1 0
2864.6 2772.8 2701.9 2641.5 2588 2535.7 2503.2 2492.7 2503.2 2543.9
2612.4 2710.1 2855.3 3078.5 3376 3753.6 4210.4 4726.3 5252.8 5766.4
6239.4 6707.7 7095.9 7439.9 7692.1 7817.6 7771.1 7405 6402.1 4312.6
1783.9 765.8 524.1 368.4 235.9 102.3 0
2864.6 2813.5 2779.8 2755.4 2732.1 2714.7 2711.2 2726.3 2757.7 2814.6
2890.2 2990.1 3126.1 3331.8 3595.6 3943.1 4370.7 4853 5358.5 5883.8
6417.2 6943.7 7431.7 7852.4 8186 8316.1 8063.9 7092.4 5028.5 2268.5
940.2 602 426.5 291.7 190.6 87.2 0
2864.6 2872.8 2877.4 2890.2 2904.1 2925.1 2956.4 3009.9 3083.1 3176.1
3295.8 3442.2 3645.6 3929.1 4299.8 4749.6 5258.6 5797.8 6357.9 6919.3
7475.9 8022.1 8535.8 8887.9 8956.4 8589.2 7614.2 5890.8 3408.5 1277.2
660.1 456.7 316.1 195.2 116.2 41.8 0
2864.6 2889 2909.9 2944.8 2975 3011 3059.9 3119.1 3201.6 3301.6
3421.3 3577 3782.7 4053.5 4381.2 4763.5 5183 5622.3 6077.9 6524.1
6950.6 7373.6 7732.7 7937.3 7848.9 7362 6381.2 4866.9 2774 1051.7
561.3 382.3 265 159.2 87.2 24.4 0
2864.6 2907.6 2950.6 2997.1 3048.2 3092.4 3152.8 3221.4 3293.4 3389.9
3496.8 3617.7 3774.6 3971 4199.9 4456.7 4736.8 5025 5320.2 5599.1
5860.6 6072.1 6181.3 6093 5735.1 5052.9 4110.4 2977.3 1690.9 776.3
473 334.7 237.1 154.6 91.8 31.4 0
2864.6 2929.7 3005.2 3083.1 3150.5 3202.8 3259.7 3303.9 3337.6 3370.1
3393.4 3410.8 3427.1 3435.2 3422.4 3365.5 3260.9 3134.2 3009.9 2827.4
2528.8 2146.4 1778 1471.2 1220.2 1021.5 866.9 746.1 643.8 556.7
468.3 391.6 318.4 238.2 152.2 55.8 0
2864.6 2962.2 3058.7 3152.8 3216.7 3258.6 3280.7 3288.8 3271.4 3241.1
3197 3131.9 3026.2 2889 2717 2526.4 2340.5 2162.7 1987.2 1810.6
1631.6 1468.9 1329.5 1192.3 1072.6 968 880.9 805.3 732.1 658.9
572.9 490.4 395.1 295.2 173.2 68.6 0
2864.6 2990.1 3111 3197 3250.4 3267.9 3257.4 3238.8 3195.8 3134.2
3033.1 2875.1 2693.8 2520.6 2387 2276.6 2153.4 2011.6 1866.4 1730.4
1620 1560.7 1474.7 1356.2 1243.5 1141.2 1037.8 936.7 847.2 761.2
662.4 554.3 428.8 303.3 176.6 84.8 0
2864.6 3013.4 3142.4 3222.6 3251.6 3242.3 3224.9 3185.4 3114.5 3004.1
2857.6 2701.9 2561.3 2438.1 2320.7 2205.7 2083.7 1954.7 1842 1757.1
1731.6 1724.6 1665.3 1567.7 1461.9 1353.9 1223.7 1095.9 977.3 877.4
779.8 671.7 564.8 435.8 304.5 158 0
2864.6 3037.8 3170.3 3241.1 3247 3222.6 3191.2 3130.7 3021.5 2887.9
2768.2 2669.4 2563.6 2440.4 2303.3 2168.5 2027.9 1895.4 1773.4 1703.7
1680.4 1650.2 1614.2 1552.6 1445.7 1338.8 1245.8 1159.8 1093.6 1020.3
928.5 830.9 725.2 600.8 470.7 280.1 0
2864.6 3052.9 3184.2 3236.5 3230.7 3194.7 3145.9 3062.2 2937.8 2826.3
2748.4 2672.9 2578.7 2456.7 2308 2137.1 1968.6 1809.4 1670 1608.4
1543.3 1499.1 1446.8 1335.3 1224.9 1140 1069.1 1018 977.3 913.4
850.7 755.4 648.5 543.9 420.7 249.9 0
2864.6 3058.7 3197 3241.1 3222.6 3184.2 3122.6 3014.5 2893.7 2804.2
2737.9 2669.4 2581.1 2468.3 2311.5 2118.5 1905.9 1715.3 1567.7 1494.5
1413.1 1339.9 1236.5 1113.3 1019.2 947.1 890.2 842.5 791.4 732.1
688 596.2 485.8 397.4 305.6 153.4 0
2864.6 3076.1 3206.3 3243.5 3223.7 3179.6 3104 2994.8 2873.9 2790.2
2727.5 2652 2569.4 2448.6 2292.9 2101.1 1882.6 1667.6 1507.3 1399.2
1291.1 1212.1 1100.5 1008.7 920.4 851.8 797.2 754.2 718.2 677.5
715.9 593.8 453.2 346.3 256.8 106.9 0
2864.6 3075 3208.6 3247 3226 3177.2 3109.8 2995.9 2871.6 2792.6
2727.5 2655.4 2575.3 2457.9 2305.6 2112.7 1893.1 1673.4 1502.6 1388.7
1280.7 1198.1 1088.9 994.8 906.5 836.7 782.1 740.3 708.9 668.2
739.1 547.4 433.5 348.6 259.2 106.9 0
